text.skipToContent text.skipToNavigation

TPS40100RGET

Wide Input Range Synchronous Buck Controller for Sequencing

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.90
10-24 $3.51
25-99 $3.27
100-249 $2.87
250-499 $2.69
500-749 $2.28
750-999 $1.93
1000+ $1.84

Features

  • Operation over 4.5 V to 18 V Input Range
  • Adjustable Frequency (Between 100 kHz and 600 kHz) Current Feedback Control
  • Output Voltage Range From 0.7 V to 5.5 V
  • Simultaneous, Ratiometric and Sequential Startup Sequencing
  • Adaptive Gate Drive
  • Remote Sensing (Via Separate GND/PGND)
  • Internal Gate Drivers for N-channel MOSFETs
  • Internal 5-V Regulator
  • 24-Pin QFN Package
  • Thermal Shutdown
  • Programmable Overcurrent Protection
  • Power Good Indicator
  • 1%, 690-mV Reference
  • Output Margining, 3% and 5%
  • Programmable UVLO (with Programmable Hysteresis)
  • Frequency Synchronization
  • APPLICATIONS
    • Servers
    • Networking Equipment
    • Cable Modems and Routers
    • XDSL Modems and Routers
    • Set-Top Boxes
    • Telecommunications Equipment
    • Power Supply Modules

Texas Instruments  TPS40100RGET

The TPS40100 is a mid voltage, wide-input (between 4.5 V and 18 V), synchronous, step-down controller. The TPS40100 offers programmable closed loop soft-start, programmable UVLO (with programmable hysteresis), programmable inductor sensed current limit and can be synchronized to other timebases. The TPS40100 incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFET. Gate drive logic incorporates adaptive anti-cross conduction circuitry for improved efficiency, reducing both cross conduction and diode conduction in the rectifier MOSFET. The externally programmable current limit provides a hiccup overcurrent recovery characteristic.