TPS40120PW

text.skipToContent text.skipToNavigation

TPS40120PW

Programmable Feedback Divider

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.39
10-24 $1.25
25-99 $1.16
100-249 $1.01
250-499 $0.93
500-749 $0.78
750-999 $0.64
1000+ $0.59

Features

  • VRM 10.x VID Code Table
  • 14-Pin TSSOP
  • APPLICATIONS
    • Voltage Regulator Modules VRM/EVRD 10.x
    • Multiphase Processor Power Supplies

Texas Instruments  TPS40120PW

The TPS40120 is a 6-bit digitally programmed feedback divider designed to work with TPS40090 multiphase controller or other controllers having 0.7-V internal reference to support VRM 10.x compliant power supplies. The TPS40120 is designed to support discrete DC/DC converters for Intel® processors using 5-bit (Pentium® 4 or Xeon™) or 6-bit VID codes with 12.5 mV steps.