TPS40210MDRCTEP

text.skipToContent text.skipToNavigation

TPS40210MDRCTEP

Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller

Packaging

Package | PIN: DRC | 10
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $10.36
10-24 $9.63
25-99 $9.30
100-249 $8.12
250-499 $7.73
500-749 $7.11
750-999 $6.38
1000+ $6.36

Features

  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft-Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference 700 mV
  • Low Current Disable Function

Texas Instruments  TPS40210MDRCTEP

The TPS40210-EP is a wide-input voltage (4.5 to 52 V), nonsynchronous boost controller. The device is suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED driver applications. The device features include programmable soft-start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation.