TPS40211QDGQRQ1

text.skipToContent text.skipToNavigation

TPS40211QDGQRQ1

Automotive 4.5V to 52V Wide Input Range Current Mode Boost Controller

Packaging

Package | PIN: DGQ | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.69
25-99 $1.58
100-249 $1.37
250-499 $1.27
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • For Boost, Flyback, SEPIC, LED Driver Applications
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed-Frequency Current-Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference Voltage: 700 mV (TPS40210-Q1),
    260 mV (TPS40211-Q1)
  • Low-Current Disable Function

Texas Instruments  TPS40211QDGQRQ1

The TPS40210-Q1 and TPS40211-Q1 devices are wide-input-voltage (4.5-V to 52-V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.