text.skipToContent text.skipToNavigation

TPS40400RHLR

3.0V - 20V, 30A, Synchronous Buck Controller with PMBus™, including Telemetry

Packaging

Package | PIN: RHL | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.85
10-24 $3.47
25-99 $3.24
100-249 $2.90
250-499 $2.71
500-749 $2.36
750-999 $2.04
1000+ $2.00

Features

  • Input Operating Voltage Range: 3 V to 20 V
  • PMBus Enabled Analog Controller
  • Reference 600 mV ± 1%
  • Remote Voltage Sense Amplifier
  • Internal 6-V Regulator and 6-V Gate Drive
  • Programmable Overcurrent Protection
  • Inductor Resistance or Series Resistance Used for Current Sensing
  • Programmable Switching Frequency: 200 kHz to 2 MHz
  • Powergood Indicator
  • Thermal Shutdown
  • Programmable Soft-Start
  • Internal Bootstrap Diode
  • Prebias Output Safe
  • 24-Pin QFN Package

Texas Instruments  TPS40400RHLR

The TPS40400 is a cost-optimized flexible synchronous buck controller that operates from a nominal 3-V to 20-V supply. This controller is an analog PWM controller that allows programming and monitoring through the PMBus™ interface. Flexible features found on this device include programmable soft-start time, programmable short circuit limit, and programmable undervoltage lockout (UVLO).

An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs. Gate drive voltage is 6 V to better enhance the power FETs for reduced losses. Short circuit detection occurs by sensing the voltage drop across the inductor or across a resistor placed in series with the inductor. A PMBus programmable threshold is compared to this voltage and is used to detect overcurrent. When the overcurrent threshold is reached, a pulse by pulse current limit scheme is used to limit the current to acceptable levels. If the overcurrent condition persists for more than 7 clock cycles of the converter, a fault condition is declared and the converter shuts down and goes into either a hiccup restart mode or latches off. The behavior can be selected through the PMBus interface. Other PMBus interface features include programmable operating frequency, soft-start time, overvoltage and undervoltage thresholds and the response to those events, output voltage change including margining as well as status monitoring.