text.skipToContent text.skipToNavigation

TPS43060RTET

Low Iq, 58V, Synchronous Boost Controller w/ Wide Input Voltage & 7.5V Gate Drive for Standard FETs

Packaging

Package | PIN: RTE | 16
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $3.05
10-24 $2.75
25-99 $2.56
100-249 $2.24
250-499 $2.10
500-749 $1.78
750-999 $1.51
1000+ $1.44

Features

  • 58-V Maximum Output Voltage
  • 4.5 to 38 V (40 V Absolute Max)
    VIN Range
  • TPS43060: 7.5-V Gate Drive Optimized
    for Standard Threshold MOSFETs
  • TPS43061: 5.5-V Gate Drive Optimized
    for Low Qg NexFET™ Power MOSFETs
  • Current-Mode Control With Internal
    Slope Compensation
  • Adjustable Frequency from 50 kHz to
    1 MHz
  • Synchronization Capability to External
    Clock
  • Adjustable Soft-Start Time
  • Inductor DCR or Resistor Current Sensing
  • Output Voltage Power-Good Indicator
  • ±0.8% Feedback Reference Voltage
  • 5-µA Shutdown Supply Current
  • 600-µA Operating Quiescent Current
  • Integrated Bootstrap Diode (TPS43061)
  • Cycle-by-Cycle Current Limit and Thermal
    Shutdown
  • Adjustable Undervoltage Lockout (UVLO)
    and Output Overvoltage Protection
  • Small 16-Pin WQFN (3 mm × 3 mm)
    Package With PowerPAD™
  • –40°C to 150°C Operating
    TJ Range

Texas Instruments  TPS43060RTET

The TPS43060 and TPS43061 are low IQ current-mode synchronous boost controllers with wide-input voltage range from 4.5 to 38 V (40 V absolute max) and boosted output range up to 58 V. Synchronous rectification enables high-efficiency for high-current applications, and lossless inductor DCR sensing further improves efficiency. The resulting low-power losses combined with a 3-mm × 3-mm WQFN-16 package with PowerPAD™ supports high power-density and high-reliability boost converter solutions over extended (–40°C to 150°C) temperature range.

The TPS43060 includes a 7.5-V gate drive supply, which is suitable to drive a broad range of MOSFETs. The TPS43061 has a 5.5-V gate drive supply and driver strength optimized for low Qg NexFET power MOSFETs. Also, TPS43061 provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.