text.skipToContent text.skipToNavigation

TPS5103IDB

Synchronous Buck Controller with Wide Input Voltage Range

Packaging

Package | PIN: DB | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.84
10-24 $3.46
25-99 $3.22
100-249 $2.82
250-499 $2.64
500-749 $2.25
750-999 $1.90
1000+ $1.81

Features

  • Step-Down DC-DC Converter
  • Three Operation-Modes
    • Heavy Load:
      • Fixed Frequency PWM
      • Hysteretic (User Selectable)
    • Light Load:
      • Skip Mode
  • 4.5-V to 25-V Input Voltage Range
  • Adjustable Output Voltage Down to 1.2 V
  • 95% Efficiency
  • Standby Control
  • Overcurrent Protection
  • UVLO for Internal 5-V Regulation
  • Low-Standby Current . . . 0.5 mA Typical
  • TA = -40°C to 85°C

Texas Instruments  TPS5103IDB

The TPS5103 is a synchronous buck dc/dc controller, designed for notebook PC system power. The controller has three user-selectable operation modes available: hysteretic mode, fixed-frequency PWM control, or SKIP control.

In high-current applications, where fast transient response is advantageous for reducing bulk capacitance, the hysteretic mode is selected by connecting the RT pin to VREF5. Selecting the PWM/SKIP modes for less demanding transient applications is ideal for conserving notebook battery life under light load conditions. The device includes high-side and low-side MOSFET drivers capable of driving low r ds(on) N-channel MOSFETs.

The user-selectable overcurrent protection (OCP) threshold is set by an external TRIP-pin resistor in order to protect the system. The TPS5103 is configured so that a current-sense resistor is not required, improving the operating efficiency.