TPS51120RHBT

text.skipToContent text.skipToNavigation

TPS51120RHBT

Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power

Packaging

Package | PIN: RHB | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.09
10-24 $4.58
25-99 $4.27
100-249 $3.83
250-499 $3.58
500-749 $3.11
750-999 $2.70
1000+ $2.64

Features

  • 3.3-V and 5-V 100-mA Bootstrapped Standby
    Regulators with Independent Enables
  • Selectable D-CAP™ Mode Enables Fast Transient
    Response Less than 100 ns
  • Selectable Low Ripple Current Mode
  • Less than 1% Internal Reference Accuracy
  • Selectable PWM-only/Auto-skip Modes
  • Low-side RDS(on) Loss-less Current Sensing
  • RSENSE Accurate Current Sense Option
  • Internal Soft-Start and Integrated VOUT Discharge
    Transistors
  • Integrated 2-V Reference
  • Adaptive Gate Drivers with Integrated Boost Diode
  • Powergood for Each Channel with Delay Timer
  • Fault Disable Mode
  • Supply Input Voltage Range: 4.5 V to 28 V

Texas Instruments  TPS51120RHBT

The TPS51120 is a highly sophisticated dual, synchronous step-down controller. It is a full featured controller designed to run directly off a three- or four-cell Li-ion battery and provide high-power and 5-V and/or 3.3-V standby regulation for all the downstream circuitry in a notebook computer system. High-current, 100-mA, 5-V or 3.3-V on-board linear regulators have glitch-free switch over function to SMPS and can be kept alive independently during standby state. The pseudo-constant frequency adaptive on-time control scheme supports full range of current mode operation including simplified loop compensation, ceramic output capacitors as well as seamless transition to reduced frequency operation at light-load condition. Optional D-CAP mode operation optimized for SP-CAP or POSCAP output capacitors allows further reduction of external compensation parts. Dynamic UVP supports VIN line sag without latch off by hitting 5-V UVP. No negative voltage appears at output voltage node during UVLO, UVP, and OCP, OTP or loss of VIN.

The TPS51120 32-pin QFN package is specified from –40°C to 85°C ambient temperature.