text.skipToContent text.skipToNavigation

TPS51206DSQT

2A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4

Packaging

Package | PIN: DSQ | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.61
25-99 $0.57
100-249 $0.49
250-499 $0.46
500-749 $0.38
750-999 $0.31
1000+ $0.29

Features

  • Supply Input Voltage: Supports 3.3-V Rail and 5-V Rail
  • VLDOIN Input Voltage Range: VTT+0.4 V to 3.5 V
  • VTT Termination Regulator
    • OutputVoltage Range: 0.5 V to 0.9 V
    • 2-A Peak Sink and SourceCurrent
    • Requires Only 10-µF MLCC Output Capacitor
    • ±20 mVAccuracy
  • VTTREF Buffered Reference
    • VDDQ/2 ± 1% Accuracy
    • 10-mA Sink and SourceCurrent
  • Supports High-Z in S3 and Soft-Stop in S4 and S5 with S3 and S5 Inputs
  • Overtemperature Protection
  • 10-Pin, 2 mm × 2 mm SON (DSQ) Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS51206DSQT

The TPS51206 device is a sink and source double date rate (DDR)termination regulator with VTTREF buffered reference output. It is specifically designed forlow-input voltage, low-cost, low-external component count systems where space is a keyconsideration. The device maintains fast transient response and only requires 1 × 10-µF of ceramicoutput capacitance. The device supports a remote sensing function and all power requirements forDDR2, DDR3 and Low-Power DDR3 (DDR3L), and DDR4 VTT bus. The VTT current capability is ±2-A peak.The device supports all of the DDR power states, putting VTT to High-Z in S3 state (suspend to RAM)and discharging VTT and VTTREF in S4 or S5 state (suspend to disk).

The TPS51206 device is available in 10-Pin, 2 mm × 2mm SON (DSQ) PowerPAD™ package and specified from –40°C to 105°C.