TPS51217DSCT

text.skipToContent text.skipToNavigation

TPS51217DSCT

3V - 28V Input 20A Synchronous Step Down Controller with DCAP™ Mode, 340kHz for Notebook Power

Packaging

Package | PIN: DSC | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.29
10-24 $2.97
25-99 $2.76
100-249 $2.42
250-499 $2.27
500-749 $1.93
750-999 $1.63
1000+ $1.55

Features

  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.6 V to 2.6 V
  • Wide Output Load Range: 0 to 20A+
  • Built-in 0.5% 0.6 V Reference
  • D-CAP Mode with 100-ns Load Step Response
  • Adaptive On Time Control Architecture with Fixed 340kHz Operation
  • Dynamic Output Voltage Change Capability
  • 4700 ppm/°C RDS(on) Current Sensing
  • Internal 0.9-ms Voltage Servo Softstart
  • Pre-Charged Start-up Capability
  • Built-in Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-in OVP/UVP/OCP
  • Thermal Shutdown (Non-latch)
  • SON-10 (DSC) Package

Texas Instruments  TPS51217DSCT

The TPS51217 is a small-sized single buck controller with adaptive on-time D-CAP™ mode. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supply in digital consumer products. A small package with minimal pin-count saves space on the PCB, while a dedicated EN pin and pre-set frequency minimize design effort required for new designs. The skip-mode at light load condition, strong gate drivers and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The TRAN pin provides freedom of masking overvoltage protection, undervoltage protection and power-good signal during the transition period of dynamic output voltage change for modern GPU power supply applications. The conversion input voltage which is the high-side FET drain voltage ranges from 3 V to 28 V and the output voltage ranges from 0.6 V to 2.6 V. The device requires an external 5-V supply. The TPS51217 is available in a 10-pin SON package specified from –40°C to 85°C.