TPS51218DSCR

text.skipToContent text.skipToNavigation

TPS51218DSCR

3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply

Packaging

Package | PIN: DSC | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.76
10-24 $2.48
25-99 $2.31
100-249 $2.03
250-499 $1.90
500-749 $1.61
750-999 $1.36
1000+ $1.30

Features

  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.7 V to 2.6 V
  • Wide Output Load Range: 0 to 20A+
  • Built-in 0.5% 0.7 V Reference
  • D-CAP™ Mode with 100-ns Load Step Response
  • Adaptive On Time Control Architecture With 4 Selectable
    Frequency Setting
  • 4700 ppm/°C RDS(on) Current Sensing
  • Internal 1-ms Voltage Servo Softstart
  • Pre-Charged Start-up Capability
  • Built in Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-in OVP/UVP/OCP
  • Thermal Shutdown (Non-latch)
  • SON-10 (DSC) Package

Texas Instruments  TPS51218DSCR

The TPS51218 is a small-sized single buck controller with adaptive on-time D-CAP™ mode. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supply in digital consumer products. A small package with minimal pin-count saves space on the PCB, while a dedicated EN pin and pre-set frequency selections minimize design effort required for new designs. The skip-mode at light load condition, strong gate drivers and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The conversion input voltage which is the high-side FET drain voltage ranges from 3 V to 28 V and the output voltage ranges from 0.7 V to 2.6 V. The device requires an external 5-V supply. The TPS51218 is available in a 10-pin SON package specified from –40°C to 85°C.