TPS51225BRUKT

text.skipToContent text.skipToNavigation

TPS51225BRUKT

Dual Synchronous Step-Down Controller with 5-V and 3.3-V LDOs

Packaging

Package | PIN: RUK | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.57
10-24 $2.32
25-99 $2.16
100-249 $1.89
250-499 $1.77
500-749 $1.50
750-999 $1.27
1000+ $1.21

Features

  • Input Voltage Range: 5.5 V to 24 V
  • Output Voltages: 5 V and 3.3 V (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-time D-CAP Mode Control Architecture with 300kHz/355kHz Frequency Setting
  • Auto-skip Light Load Operation (TPS51225/C)
  • OOA Light Load Operation (TPS51225B)
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme with 4500 ppm/°C Temperature Coefficient
  • Built-in Output Discharge Function
  • Separate Enable Input for Switchers (TPS51225/B/C)
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP/UVP/OCP Protection
  • Non-latch UVLO/OTP Protection
  • 20-Pin, 3 mm × 3 mm, QFN (RUK)

Texas Instruments  TPS51225BRUKT

The TPS51225/B/C is a cost-effective, dual-synchronous buck controller targeted for notebook system-power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The 260-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter efficiency. The TPS51225/B/C supports high efficiency, fast transient response and provides a combined power-good signal. Adaptive on-time, D-CAP™ control provides convenient and efficient operation. The device operates with supply input voltage ranging from 5.5 V to 24 V and supports output voltages of 5.0 V and 3.3 V. The TPS51225/B/C is available in a 20-pin, 3 mm × 3 mm, QFN package and is specified from –40°C to 85°C.