TPS5130QPTRQ1

text.skipToContent text.skipToNavigation

TPS5130QPTRQ1

Automotive 4.5V to 28V Triple Synchronous Buck & Single LDO Controller

Packaging

Package | PIN: PT | 48
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.23
10-24 $5.60
25-99 $5.23
100-249 $4.69
250-499 $4.38
500-749 $3.81
750-999 $3.30
1000+ $3.23

Features

  • Qualified for Automotive Applications
  • Three Independent Step-Down DC/DC Controllers
    and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V to 28 V
    • LDO: 1.1 V to 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V to 8.5 V
    • LDO: 0.9 V to 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : 500-kHz Operation (Max)
  • Auto PWM/SKIP Mode Available
  • High-Speed Error Amplifier
  • Overcurrent Protection With Temperature Compensation
    Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Power Good Output (PGOUT) With Programmable
    Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Applications

Texas Instruments  TPS5130QPTRQ1

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low dropout (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Because the input current ripple is minimized by operating 180° out of phase, it allows a smaller input capacitance, resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light-load conditions. Resistorless current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current-limit protection and overshoot protection to suppress output voltage spikes at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.