text.skipToContent text.skipToNavigation

TPS51312DRCT

3.1V to 5.5V Input, DCAP2 Mode, 3A, 900KHz Integrated Step-Down Converter

Packaging

Package | PIN: DRC | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.16
10-24 $2.85
25-99 $2.65
100-249 $2.32
250-499 $2.18
500-749 $1.85
750-999 $1.56
1000+ $1.49

Features

  • D-CAP2 Mode Enables Fast Transient Response
  • No External Compensation Required
  • Input Voltage VIN Range: 3.1 V to 5.5 V
  • Bias Voltage VCC Range: 3.1 V to 5.5 V
  • Output Voltage Range: 0.6 V to 3.3 V
  • 0.6-V, 1% Voltage Reference Accuracy
  • Fixed Voltage Servo Soft-Start Function
  • Auto-Skip, Eco-mode for High Efficiency at Light Loads
  • Switching Frequency: 900-kHz
  • UVLO, UVP, OTP and OVP Power Good Output
  • Cycle-By-Cycle Current Limit, Latch-off OCP
  • Thermally Enhanced 3 mm x 3 mm, 10-pin SON (DRC)

Texas Instruments  TPS51312DRCT

The TPS51312 is a high-efficiency, synchronous, step-down DC/DC converter. It supports 3-A (maximum) of dc output current at output voltages from 0.6 V to 3.3 V. The D-CAP2 mode adaptive on-time control allows a small footprint when designed using all ceramic output capacitors and offers a low external component count. The device also features auto-skip function at light load condition, pre-biased start-up and internally fixed soft-start time. When the device is disabled, the output capacitor is discharged through internal resistor.

The TPS51312 is available in a 3 mm x 3 mm, 10-pin DRC package (Green RoHS compliant and Pb free) and is specified between –40°C and 85°C.