text.skipToContent text.skipToNavigation

TPS51317RGBT

3.3V / 5V Input, 6A, D-CAP+ Mode Synchronous Step-Down Converter

Packaging

Package | PIN: RGB | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.32
10-24 $5.68
25-99 $5.31
100-249 $4.76
250-499 $4.44
500-749 $3.87
750-999 $3.35
1000+ $3.28

Features

  • Integrated FETs Converter w/TI Proprietary D-CAP+ Mode Architecture
  • Minimum External Components Count
  • Integrated FETs Converter w/TI Proprietary D-CAP+ Mode Architecture
  • Support all MLCC Output Capacitor and SP/POSCAP
  • Auto-Skip Mode and Ripple Reduction Mode
  • Optimized Efficiency at Light and Heavy Loads
  • Selectable 800-kHz, 1-MHz, 1.2-MHz and 1.5-MHz Frequency
  • Up to 6.0-V Conversion Voltage Range
  • Adjustable Output Voltage Range From 0.6 V to 2 V
  • Small 3.5 mm × 4 mm, 20-Pin QFN Package

Texas Instruments  TPS51317RGBT

The TPS51317 is a fully integrated synchronous buck regulator employing D-CAP+™ mode architechture. It is used for 3.3-V and 5-V step-down systems where space is a consideration, high-performance and optimized component count are required.

The TPS51317 features four switching frequency settings (up to 1.5 MHz), synchronous operation in SKIP, droop support, external tracking support, pre-bias startup, output soft discharge, integrated bootstrap switch, power good function, enable function and complete protection functions, and both output ceramic and SP/POS capacitor support. It supports supply and conversion voltages up to 6.0 V, and output voltages adjustable from 0.6 V to 2.0V.

The TPS51317 is available in the 3.5 mm × 4 mm 20-pin QFN package (Green RoHs compliant and Pb free) and is specified from -40°C to 85°C.