text.skipToContent text.skipToNavigation

TPS51513RHBT

3V to 28V Input Sync. Step Down Controller with D-CAP+™ Mode and Integrated Gate Drivers

Packaging

Package | PIN: RHB | 32
Temp: S (0 to 0)
Carrier: Cut Tape
Qty Price
1-9 $3.72
10-24 $3.35
25-99 $3.12
100-249 $2.73
250-499 $2.56
500-749 $2.18
750-999 $1.84
1000+ $1.76

Features

  • Minimum External Parts Count
  • Includes Accurate Output Current Monitor with Programmable Clamp Voltage
  • 3-Bit DAC Selects 1 of 8 Output Voltages
  • Custom VID Definition Available
  • Supports VID-on-the-Fly Voltage Changes
  • ±8-mV VCORE Accuracy Over Line/Load/Temp.
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning Including No-Droop Option
  • Selectable 250/300/350/500 kHz Frequency
  • Accurate, 8-level Selectable Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • 5 mm × 5 mm, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • General IC VCORE Applications

Texas Instruments  TPS51513RHBT

The TPS51513 is a single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as the D-CAP+ architecture and OSR™ overshoot reduction provide fast transient response, low output capacitance and high efficiency. The TPS51513 supports a wide range of IC VCORE applications with an integrated 3-bit DAC. It also provides a full complement of signal I/O including a sleep mode control (SLP), two power good signals (PGOOD and PG), and an analog current monitor (IMON). Logic inputs are compatible with either 1-V or 3.3-V logic levels. VCORE slew rates are controlled with one resistor. In addition, the TPS51513 includes high-current FET gate drivers with an integrated P/N junction diode to drive N-channel FETs with low switching loss. The TPS51513 is available in the 5 mm × 5 mm, 32-pin QFN package and operates between –10°C and 100°C.