text.skipToContent text.skipToNavigation

TPS51601ADRBR

Dual High-Efficiency Synchronous MOSFET Driver

Packaging

Package | PIN: DRB | 8
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.03
500-749 $0.86
750-999 $0.71
1000+ $0.65

Features

  • High Voltage Synchronous Buck Driver
  • Integrated Boost Switch for Bootstrap Action
  • Adaptive Dead Time Control and Shoot-through Protection
  • 0.4-Ω Sink Resistance for Low-side Drive
  • 1.0-Ω Source Resistance for High-side Drive
  • SKIP Pin to Improve Light-Load Efficiency
  • Adaptive Zero-Crossing Detection for Optimal Light-Load Efficiency
  • 8-Pin 3 mm × 3 mm SON (DRB) Package

Texas Instruments  TPS51601ADRBR

The TPS51601A is a synchronous buck MOSFET driver with integrated boost switch. This high-performance driver is capable of driving high-side and low-side side N-channel FETs with the highest speed and lowest switching loss. Adaptive dead-time control and shoot-through protection are included.

The TPS51601A is available in the space-saving 8-pin 3 mm × 3 mm SON package and operates between –40°C and 105°C.