text.skipToContent text.skipToNavigation

TPS53119RGTT

3V to 26V Input, 20A, Eco-Mode™, D-CAP™ Synchronous Buck Controller

Packaging

Package | PIN: RGT | 16
Temp: S (-20 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.04
10-24 $1.83
25-99 $1.70
100-249 $1.48
250-499 $1.37
500-749 $1.15
750-999 $0.94
1000+ $0.86

Features

  • Conversion Input Voltage Range: 3 V to 26 V
  • VDD Input Voltage Range: 4.5 V to 25 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Built-In 0.6-V (±0.8%) Reference
  • Built-In LDO Linear Voltage Regulator
  • Auto-Skip Eco-Mode™ for Light-Load Efficiency
  • D-CAP™ Mode with 100-ns Load-Step Response
  • Adaptive ON-Time Control Architecture with 8 Selectable Frequency Settings
  • 4700-ppm/°C RDS(on) Current Sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft Start
  • Pre-Charged Start-Up Capability
  • Built-In Output Discharge
  • Open-Drain Power-Good Output
  • Integrated Boost Switch
  • Built-In OVP/UVP/OCP
  • Thermal Shutdown (Non-Latch)
  • 3-mm × 3-mm 16-Pin VQFN (RGT) Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS53119RGTT

The TPS53119 device is a small-sized single buck controller with adaptive ON-time D-CAPmode control. The device is designed for low output voltage, high current, PC system power rail andsimilar point-of-load (POL) power supplies in digital consumer products. The small package andminimal pin count save space on the PCB, while the dedicated EN pin and pre-set frequencyselections simplify the power supply design. The skip mode at light load conditions, strong gatedrivers, and low-side FET RDS(on) current sensing supports low loss and highefficiency over a broad load range. The conversion input voltage (high-side FET drain voltage)range is between 4.5 V and 25 V, and the output voltage range is between 0.6 V and 5.5 V. TheTPS53119 is available in a 16-pin VQFN package specified from –20°C to 85°C.