TPS53211RGTR

text.skipToContent text.skipToNavigation

TPS53211RGTR

Single Phase PWM Controller with Light-Load Efficiency Optimization

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.85
10-24 $3.47
25-99 $3.24
100-249 $2.90
250-499 $2.71
500-749 $2.36
750-999 $2.04
1000+ $2.00

Features

  • 1.5-V to 19-V Conversion Voltage Range
  • 4.5-V to 14-V Supply Voltage Range
  • Voltage Mode Control
  • Skip Mode at Light Load for Efficiency Optimization
  • High Precision 0.5% Internal 0.8-V Reference
  • Adjustable Output Voltage from 0.8 V to 0.7×VIN
  • Internal Soft-Start
  • Supports Pre-biased Startup
  • Supports Soft-Stop
  • Programmable Switching Frequency from
    250 kHz to 1 MHz
  • Overcurrent Protection
  • Inductor DCR Sensing for Overcurrent
  • RDS(on) Sensing for Zero Current Detection
  • Overvoltage and Undervoltage Protection
  • Open Drain Power Good Indication
  • Internal Bootstrap Switch
  • Integrated High-Current Drivers Powered by VCCDR
  • Small 3 mm x 3 mm, 16-Pin QFN Package

Texas Instruments  TPS53211RGTR

TPS53211 is a single phase PWM controller with integrated high-current drivers. It is used for 1.5 V up to 19 V conversion voltage.

TPS53211 features a skip mode solution that optimizes the efficiency at light load condition without compromising the output voltage ripple. The device provides pre-biased startup, soft-stop, integrated bootstrap switch, power good function, EN/Input UVLO protection. It supports conversion voltages up to 19 V, and output voltages adjustable from 0.8 V to 0.7×VIN.

The TPS53211 is available in the 3 mm × 3 mm, 16-pin, QFN package (Green RoHs compliant and Pb free) and is specified from –40°C to 85°C.