TPS53314RGFR

text.skipToContent text.skipToNavigation

TPS53314RGFR

4.5V to 25V Input, 6-A Step-Down Converter with Integrated MOSFETs

Packaging

Package | PIN: RGF | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.63
10-24 $4.16
25-99 $3.89
100-249 $3.49
250-499 $3.25
500-749 $2.83
750-999 $2.45
1000+ $2.40

Features

  • Conversion Input Voltage Range: 3 V to 15 V
  • VDD Input Voltage Range: 4.5 V to 25 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • 5-V LDO Output
  • Integrated Power MOSFETs with 6-A Continuous Output Current
  • <10-μA Shut Down Current
  • Auto-Skip Eco-mode for Light-Load Efficiency
  • D-CAP Mode with Fast Transient Response
  • Selectable Switching Frequency from 250 kHz to 1 MHz with an External Resistor
  • Built-in 1%, 0.6-V Reference
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Pre-Charged Start-up Capability
  • Integrated Boost Switch
  • Adjustable Overcurrent Limit Via External Resistor
  • Overvoltage/Undervoltage, UVLO and Over-Temperature Protection
  • Support All Ceramic Output Capacitors
  • Open Drain Power Good Indication
  • 40-pin QFN Package with PowerPAD

Texas Instruments  TPS53314RGFR

TPS53314 is a D-CAP™ mode, 6-A synchronous switcher with integrated MOSFETs. It is designed for ease of use, low external component count, and small package power systems.

This device features single-rail input support, one 20-mΩ and one 7.5-mΩ integrated MOSFET, accurate 1%, 0.6 V Reference, and integrated boost switch. A sample of competitive features include: greater than 96% maximum efficiency, 3 V to 15 V wide input voltage range, very low external component count, D-CAP™ mode control for super fast transient, selectable auto-skip and PWM operation, internal soft-start control, adjustable frequency, and no need for compensation.

The conversion input voltage ranges from 3 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

The TPS53314 is available in a 5 mm × 7 mm 40-pin, QFN package and is specified from –40°C to 85°C.