text.skipToContent text.skipToNavigation

TPS53319DQPT

1.5V to 22V Input (4.5V to 25V Bias), 14A Synchronous Step-Down Converter with Eco-Mode™

Packaging

Package | PIN: DQP | 22
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.65
10-24 $5.98
25-99 $5.59
100-249 $5.01
250-499 $4.68
500-749 $4.07
750-999 $3.52
1000+ $3.45

Features

  • Conversion Input Voltage Range: 1.5 V to 22 V
  • VDD Input Voltage Range: 4.5 V to 25 V
  • 91% Efficiency from 12 V to 1.5 V at 14 A
  • Output Voltage Range: 0.6 V to 5.5 V
  • 5-V LDO Output
  • Supports Single-Rail Input
  • Integrated Power MOSFETs with 8 A (TPS53318) or 14 A (TPS53319) of Continuous Output Current
  • Auto-Skip Eco-mode™ for Light-Load Efficiency
  • < 110 µA Shut Down Current
  • D-CAP™ Mode with Fast Transient Response
  • Selectable Switching Frequency from 250 kHz to 1 MHz with External Resistor
  • Selectable Auto-Skip or PWM-Only Operation
  • Built-in 1% 0.6-V Reference.
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Integrated Boost Switch
  • Pre-Charged Start-Up Capability
  • Adjustable Overcurrent Limit with Thermal Compensation
  • Overvoltage, Undervoltage, UVLO and Over-Temperature Protection
  • Supports All Ceramic Output Capacitors
  • Open-Drain Power Good Indication
  • Incorporates NexFET™ Power Block Technology
  • 22-Pin QFN (DQP) Package with PowerPAD™

Texas Instruments  TPS53319DQPT

The TPS53318 and TPS53319 devices are D-CAP mode, 8-A or 14-A synchronous switchers with integrated MOSFETs. They are designed for ease of use, low external component count, and space-conscious power systems.

These devices feature accurate 1%, 0.6-V reference, and integrated boost switch. A sample of competitive features include: 1.5-V to 22-V wide conversion input voltage range, very low external component count, D-CAP™ mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.

The conversion input voltage ranges from 1.5 V to 22 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

These devices are available in 5 mm x 6 mm, 22-pin QFN package and is specified from –40°C to 85°C.