TPS53627RSMT

text.skipToContent text.skipToNavigation

TPS53627RSMT

2-Phase, D-CAP+™ Step-Down Controller for Intel VR13 CPU VCORE and DDR Memory

Packaging

Package | PIN: RSM | 32
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $5.24
10-24 $4.72
25-99 $4.40
100-249 $3.85
250-499 $3.61
500-749 $3.07
750-999 $2.59
1000+ $2.47

Features

  • Intel® VR13 Serial VID (SVID) Compliant
  • 1- or 2-Phase Operation
  • Supports Both Droop and Non-Droop Applications
  • 8-Bit DAC with 10-mV Step
  • 4.5-V to 28-V Conversion Voltage Range
  • Output Range: 0.5 V to 2.3 V
  • Optimized Efficiency at Light and Heavy Loads
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Supports Discrete, Power Block, Power Stage™ or DrMOS MOSFET Implementations
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections
  • Patented AutoBalance™ Phase Balancing
  • Programmable ON-Pulse Extension for Load Transient Boost
  • Programmable Auto DCM and CCM Operation
  • Selectable 8-level Current Limit
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPad™ Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS53627RSMT

The TPS53627 device is a driverless, VR13 SVID compliant, synchronousbuck controller. Advanced control features such as D-CAP+™architecture with overlapping pulse support undershoot reduction (USR) and overshootreduction (OSR) to provide fast transient response, lowest output capacitance and high efficiency.The device also supports single-phase operation in CCM and DCM operation for light-load efficiencyboost. The device integrates a full set of VR13 I/O features including VR_READY (PGOOD),ALERT and VR_HOT. The SVID interface address allowsprogramming from 00h to 07h. Adjustable control of VOUT slew rate can beprogrammed as high as 20mV/uS.

Paired with the TI NexFET™Power Stage, this total solution delivers exceptionally high speed and low switching loss.

The TPS53627 device package is a space saving, thermally enhanced32-pin VQFN package that operates from –40°C to +105°C.