text.skipToContent text.skipToNavigation

TPS53667RTAT

6-Phase, D-CAP+ step-down driverless buck controller with NVM and PMBus interface for ASIC

Packaging

Package | PIN: RTA | 40
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $9.42
10-24 $8.47
25-99 $7.91
100-249 $7.10
250-499 $6.62
500-749 $5.76
750-999 $4.99
1000+ $4.89

Features

  • 8-bit Selectable BOOT Voltage via Pinstrap or NVM: 0.5 V to 2.5 V (down to 5-mV Step)
  • 1-, 2-, 3-, 4-, 5-, or 6- Phase Operation
  • PMBus System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • 1.8-V and 3.3-V PMBus Bias Compatible
  • Fault Reporting: Output Voltage, Output Current, and Temperature
  • Configurable with Non-Volatile Memory (NVM) or Resistor Pinstrap
  • 16 Levels of Programmable Per-Phase OCL with Pinstrap or NVM
  • Fast Transient with DCAP+Control
  • Optimized Efficiency at Light and Heavy Loads
  • Support Pre-Bias Startup
  • Phase Current Imbalance Detection and Reporting
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Compatible with CSD9549x NexFET Power Stages
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections with Closed-loop Frequency Control
  • Patented AutoBalance Phase Balancing
  • Uses TI’s Fusion Digital Power Designer GUI
  • Dynamic Phase Shedding with Programmable Current Threshold
  • Conversion Voltage Range: 4.5 V to 17 V
  • Small, 6 mm × 6 mm, 40-Pin, QFN, PowerPAD Package

Texas Instruments  TPS53667RTAT

The TPS53667 is a high-current, multi-phase, step-down controller.The device offers built-in non volatile memory (NVM) and PMBus interface. It is compatible with theNexFET power stages (CSD9549x). The TPS53667 provides 8-bit BOOT voltage selection covering output voltage from 0.5 V to 2.5 V, with steps as small as 5 mV,which is ideal for high current application with accurate output voltage setting. Advanced controlfeatures such as D-CAP+ architecture with undershoot reduction (USR) and overshoot reduction (OSR)provide fast transient response, lowest output capacitance, and high efficiency. The TPS53667 also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at light loads. In addition, the TPS53667 supports the PMBus communication interface with systems for telemetry of voltage, current, power,temperature, and fault conditions. Some of the configurations can be programmed by pinstrap orPMBus and stored in non-volatile memory to minimize the external component count.

The TPS53667 is offered in a space saving, thermally enhanced 40-pinQFN package and is rated to operate from –40°C to 125°C.

For all available packages, see the orderable addendum at the