TPS53819ARGTR

text.skipToContent text.skipToNavigation

TPS53819ARGTR

3V to 28V Input, 40A, Eco-Mode™, D-CAP2™ Synchronous Buck Controller with PMBus™

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.89
25-99 $1.76
100-249 $1.54
250-499 $1.45
500-749 $1.23
750-999 $1.04
1000+ $0.99

Features

  • Conversion Input Voltage Range: 3 V to 28 V
  • VDD Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV ±0.5% Tolerance
  • ±9% Voltage Adjustment via PMBus
  • Built-in 5-V LDO
  • D-CAP2 Mode with 100-ns Load Step Response
  • Auto-Skip Eco-mode for Light-Load Efficiency
  • Adaptive On-Time Control Architecture With Eight Selectable Frequencies via PMBus
  • Supports Voltage Margining via PMBus
  • Programmable Soft-Start Time via PMBus
  • Programmable Power-On Delay via PMBus
  • Programmable VDD UVLO Level via PMBus
  • Fault Report via PMBus
  • Pre-Charged Start-Up Capability
  • Built-In Output Discharge
  • Power Good Output With Programmable Delay
  • Internal Overvoltage, Undervoltage, and Overcurrent Limit Protections
  • Thermal Shutdown (Non-Latch)
  • 3 mm × 3 mm, 16-pin, QFN Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS53819ARGTR

The TPS53819A device is a small-sized, single buck controller with adaptive on-time D-CAP2 mode control and PMBus. The device is suitable for low output voltage and high current, system power rail, or similar point-of-load (POL) power supply in digital consumer products. Small package with minimal pin-count saves space on the PCB, while the programmability and fault report via PMBus simplify the power supply design. The skip-mode at light-load condition combined with strong gate drivers and low-side FET on-resistance (RDS(on)) current sensing can support low-loss and high efficiency operation, over a broad load range. The conversion input voltage, which is the high-side FET drain voltage, ranges from 3 V to 28 V. The supply voltage (VDD) is from 4.5 V to 28 V. The output voltage ranges from 0.6 V to 5.5 V. The device is available in a 16-pin, QFN package and is specified from –40°C to 85°C.