text.skipToContent text.skipToNavigation

TPS53915RVET

1.5V to 18V Input (4.5V to 25V Bias), 12-A Synch Step-Down SWIFT™ Converter w/ PMBus™

Packaging

Package | PIN: RVE | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.43
10-24 $5.78
25-99 $5.40
100-249 $4.84
250-499 $4.52
500-749 $3.93
750-999 $3.41
1000+ $3.34

Features

  • Integrated 13.8- and 5.9-mΩ MOSFETs Support
    12-A Continuous Output Current
  • Adjustments Available Through PMBus™
    • Voltage Margin and Adjustment
    • Soft-Start Time
    • Power-On Delay
    • VDD UVLO Level
    • Fault Reporting
    • Switching Frequency
    • Supports All Ceramic Output Capacitors
    • Reference Voltage 600 mV ±0.5% Tolerance
    • Output Voltage Range: 0.6 V to 5.5 V
    • D-CAP3™ Control Mode With Fast Load-Step
      Response
    • Auto-Skipping Eco-Mode™ for High Light-
      Load Efficiency
    • FCCM for Tight Output Ripple and Voltage
      Requirements
    • Eight Selectable Frequency Settings from
      200 kHz to 1 MHz
    • 3.5 mm × 4.5 mm, 28-Pin, QFN Package

Texas Instruments  TPS53915RVET

The TPS53915 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.5% 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation. The device also features programmability and fault report via PMBus™ to simplify the power supply design.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53915 is available in a 28-pin QFN package and is specified from –40°C to 85°C ambient temperature.