text.skipToContent text.skipToNavigation

TPS54020RUWR

4.5V to 17V Input, 10A Synchronous Step-Down SWIFT™ Converter with Out-of-Phase Synchronization

Packaging

Package | PIN: RUW | 15
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $5.97
10-24 $5.37
25-99 $5.02
100-249 $4.50
250-499 $4.20
500-749 $3.66
750-999 $3.16
1000+ $3.10

Features

  • Integrated 8-mΩ and 6-mΩ MOSFETs
  • Thermally Enhanced 3.5-mm × 3.5-mm HotRod™
    Package
  • Peak Current Mode Control
  • Eco-mode™ Pulse Skip for Higher Efficiency
  • Overcurrent Protection for Both MOSFETs
  • Selectable Overcurrent Protection Schemes
  • Selectable Overcurrent Protection Levels
  • Split Power Rail: 1.6 V to 17 V on PVIN
  • 0.6-V Voltage Reference With ±1% Accuracy
  • 200-kHz to 1.2-MHz Switching Frequency
  • Synchronizes to External Clock
  • Start-Up Into Prebiased Outputs
  • Overtemperature and Overvoltage Protection
  • –40°C to 150°C Operating Junction
    Temperature Range
  • Adjustable Soft-Start and Power Sequencing
  • Power-Good Output Monitor for Undervoltage
    and Overvoltage
  • SYNC_OUT Function Provides Output Clock
    Signal 180° Out-of-Phase
  • Supported by WEBENCH® Software Tool
  • For SWIFT™ Documentation and WEBENCH,
    visit http://www.ti.com/swift

Texas Instruments  TPS54020RUWR

The TPS54020 is a 10-A, 4.5-V to 17-V input SWIFT converter. The innovative 3.5 mm × 3.5 mm HotRod package optimizes high-density step-down designs. The TPS54020 is a full-featured converter.

High efficiency is achieved through the innovative integration and packaging of the high-side and low-side MOSFETs. The TPS54020 operates at continuous current mode (CCM) at higher load conditions, and transitions to Eco-mode while skipping pulses to boost the efficiency at light loads.

Current limiting on both MOSFETs provides device and system protection. Cycle-by-cycle current limiting in the high-side MOSFET protects for overload situations. Low-side MOSFET zero current detection turns off the low-side MOSFET while operating under light loads. Three selectable current-limit thresholds allow a good fit for various applications. A hiccup or cycle-by-cycle overcurrent protection scheme is also selectable.

Thermal shutdown protection disables switching when die temperature exceeds the thermal shutdown trip point and enables switching after the built-in thermal hysteresis and shutdown hiccup time.

The SS pin controls the output voltage start-up ramp and allows for selectable soft-start times. Power supply sequencing is also available by configuring the enable (EN) and the open-drain power-good (PWRGD) pins.

Two TPS54020 devices may be synchronized 180° out-of-phase by using the SYNC_OUT and CLK pins.