TPS54060DRCT

text.skipToContent text.skipToNavigation

TPS54060DRCT

3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode

Packaging

Package | PIN: DRC | 10
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $2.79
10-24 $2.51
25-99 $2.34
100-249 $2.05
250-499 $1.92
500-749 $1.63
750-999 $1.38
1000+ $1.32

Features

  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode™
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP With PowerPAD™ Package and
    3-mm × 3-mm 10-Pin VSON Package
  • Supported by WEBENCH™ and SwitcherPro™
    Software Tool
  • APPLICATIONS
    • 12-V, 24-V, and 48-V Industrial and Commercial
      Low Power Systems
    • Aftermarket Auto Accessories: Video, GPS,
      Entertainment

All other trademarks are the property of their respective owners

Texas Instruments  TPS54060DRCT

The TPS54060 device is a 60-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.

VIN undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open-drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54060 is available in 10-pin thermally enhanced HVSSOP PowerPAD™ package and 10-pin 3-mm × 3-mm VSON package.