text.skipToContent text.skipToNavigation

TPS5410DR

5.5V to 36V Input, 1A, 500kHz Step Down Converter

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.33
10-24 $2.10
25-99 $1.96
100-249 $1.71
250-499 $1.61
500-749 $1.37
750-999 $1.15
1000+ $1.10

Features

  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 1-A Continuous (1.2-A Peak) Output Current
  • High Efficiency Up to 95% Enabled by 110-mΩ
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V
    with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500-kHz Switching Frequency for Small Filter
    Size
  • Improved Line Regulation and Transient Response by
    Input Voltage Feed-Forward
  • System Protected by Overcurrent Limiting, Overvoltage
    Protection and Thermal Shutdown
  • –40°C to 125°C Operating Junction
    Temperature Range
  • Available in Small 8-Pin SOIC Package

Texas Instruments  TPS5410DR

The TPS5410 is a high-output-current PWM converter that integrates a low-resistance, high-side, N-channel MOSFET. Included on the substrate with the listed features is a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5410 feedback loop is internally compensated.

The TPS5410 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and software tools to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.