text.skipToContent text.skipToNavigation

TPS5410MDREP

Enhanced Product 5.5V to 36V, 1A, 500kHz Step Down Converter

Packaging

Package | PIN: D | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.17
10-24 $5.55
25-99 $5.18
100-249 $4.65
250-499 $4.34
500-749 $3.77
750-999 $3.27
1000+ $3.20

Features

  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 1-A Continuous (1.2-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down
    to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for Small
    Filter Size
  • Improved Line Regulation and Transient
    Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over
    Voltage Protection and Thermal Shutdown
  • –55°C to 125°C Operating Junction
    Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT Documentation, Application Notes and Design
    Software, See the TI Website atwww.ti.com/swift
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
SWIFT is a trademark of Texas Instruments.

Texas Instruments  TPS5410MDREP

As a member of the SWIFT™ family of DC/DC regulators, the TPS5410 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features is a high performance voltageerror amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5410 feedback loop is internally compensated.

The TPS5410 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and software tools to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.