TPS54110PWP

text.skipToContent text.skipToNavigation

TPS54110PWP

3V to 6V Input, 1.5A Synchronous Step-Down Converter

Packaging

Package | PIN: PWP | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.78
10-24 $2.50
25-99 $2.33
100-249 $2.09
250-499 $1.95
500-749 $1.70
750-999 $1.47
1000+ $1.44

Features

  • Integrated MOSFET Switches for High
    Efficiency at 1.5-A Continuous Output Source
    or Sink Current
  • 0.9-V to 3.3-V Adjustable Output Voltage With
    1% Accuracy
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz,
    or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and
    Thermal Shutdown
  • Integrated Solution Reduces Board Area and
    Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With
      Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High
      Performance DSPs, FPGAs, ASICs, and
      Microprocessors
    • Broadband, Networking, and Optical
      Communications Infrastructure
    • Portable Computing/Notebook PCs

SWIFT Is a trademark of Texas Instruments.
PowerPAD Is a trademark of Texas Instruments.

Texas Instruments  TPS54110PWP

As members of the SWIFT family of dc/dc regulators, the TPS54110 low-input-voltage high-output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high- performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54110 device is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high- performance power supply designs to meet aggressive equipment development cycles.