text.skipToContent text.skipToNavigation

TPS54162QPWPRQ1

Automotive 3.6V to 48V, 1A Buck Converter with Low Iq and Voltage Supervision

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.18
10-24 $2.86
25-99 $2.67
100-249 $2.40
250-499 $2.24
500-749 $1.95
750-999 $1.68
1000+ $1.65

Features

  • Asynchronous Switch Mode Regulator
  • 3.6 V to 48 V Operating Range, Withstands Transients up to 60 V
  • 1 A Maximum Load Current
  • 50 µA Typical Quiescent Current
  • 200 kHz to 2.2 MHz Switching Frequency
  • 0.8 V ± 1.5% Voltage Reference
  • High Voltage Tolerant Enable Input
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • Low-Power Mode for Light Load Conditions
  • Programmable Delay for Power-On Reset
  • External Compensation for Error Amplifier
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage, Undervoltage Output Monitor
  • Thermal Sensing and Shutdown
  • Switch Current Limit Protection
  • Short Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –40°C to 150°C
  • 20-Pin HTSSOP PowerPAD™ Package
  • APPLICATIONS
    • Qualified for Automotive Applications
    • Automotive Telematics
    • Navigation Systems
    • In-Dash Instrumentation
    • Battery Powered Applications

Texas Instruments  TPS54162QPWPRQ1

The TPS54162 is a step-down switch-mode power supply with a voltage supervisor and an integrated NMOS switching FET. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by-cycle current limit. The device also features low-power mode operation under light load conditons which reduces the supply current to 50 µA (typical). By pulling the EN pin low, the supply shutdown current is reduced to 1 µA (typical).

An open drain reset signal indicates when the nominal output drops below the reset threshold set by an external resistor divider network. The output voltage start up ramp is controlled by a soft start capacitor. There is an internal undervoltage shut down which is activated when the input supply ramps down to 2.6 V. The device is protected during an overload condition on output by frequency fold back operation, and also has a thermal shutdown protection.