text.skipToContent text.skipToNavigation

TPS5420QDRQ1

Automotive 5.5V to 36V, 500kHz Fixed Frequency 2A Buck Converter

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.25
10-24 $2.93
25-99 $2.73
100-249 $2.45
250-499 $2.29
500-749 $1.99
750-999 $1.72
1000+ $1.69

Features

  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 2-A Continuous (3-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V With 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500-kHz Switching Frequency for Small Filter Size
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over Voltage Protection, and Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT™ Documentation, Application Notes and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Industrial and Car Audio Power Supplies
    • Battery Chargers, High-Power LED Supplies
    • 12-V/24-V Distributed Power Systems

SWIFT is a trademark of Texas Instruments.

Texas Instruments  TPS5420QDRQ1

As a member of the SWIFT family of dc/dc regulators, the TPS5420 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features is a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5420 feedback loop is internally compensated.

The TPS5420 device is available in an easy-to-use 8-pin SOIC package. TI provides evaluation modules and the SWIFT Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.