TPS54302DDCT

text.skipToContent text.skipToNavigation

TPS54302DDCT

4.5-V to 28-V Input, 3-A Output, EMI Friendly Synchronous Step-Down Converter

Packaging

Package | PIN: DDC | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.04
10-24 $1.83
25-99 $1.70
100-249 $1.48
250-499 $1.37
500-749 $1.15
750-999 $0.94
1000+ $0.86

Features

  • 4.5-V to 28-V Wide Input Voltage Range
  • Integrated 85-mΩ and 40-mΩ MOSFETs for 3-A, Continuous Output Current
  • Low 2-μA Shutdown, 45-μA Quiescent Current
  • Internal 5-mS Soft-Start
  • Fixed 400-kHz Switching Frequency
  • Frequency Spread Spectrum to Reduce EMI
  • Advanced Eco-mode Pulse Skip
  • Peak Current Mode Control
  • Internal Loop Compensation
  • Overcurrent Protection for Both MOSFETs with Hiccup Mode Protection
  • Over Voltage Protection
  • Thermal Shutdown
  • SOT-23 (6) Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS54302DDCT

The TPS54302 is a 4.5-V to 28-V input voltage range, 3-A synchronous buck converter. The device includes two integrated switching FETs, internal loop compensation and 5-ms internal soft start to reduce component count.

By integrating the MOSFETs and employing the SOT-23 package, the TPS54302 achieves the high power density and offers a small footprint on the PCB.

Advanced Eco-mode implementation maximizes the light load efficiency and reduces the power loss.

In the TPS54302, the frequency spread spectrum operation is introduced for EMI reduction.

Cycle-by-cycle current limit in both high-side MOSFET protects the converter in an overload condition and is enhanced by a low-side MOSFET freewheeling current limit which prevents current runaway. Hiccup mode protection is triggered if the overcurrent condition has persisted for longer than the present time.