text.skipToContent text.skipToNavigation

TPS5430MDDAREP

Enhanced Product 5.5V to 36V Input, 3A, 500kHz Step Down Converter

Packaging

Package | PIN: DDA | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $9.62
10-24 $8.65
25-99 $8.08
100-249 $7.25
250-499 $6.76
500-749 $5.88
750-999 $5.09
1000+ $4.99

Features

  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 3-A Continuous (4-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to
    1.22 V With 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for
    Small Filter Size
  • Improved Line Regulation and Transient Response
    by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage
    Protection, and Thermal Shutdown
  • –55°C to 125°C Operating Junction
    Temperature Range
  • Available in Small Thermally Enhanced 8-Pin
    SOIC PowerPAD™ Package
  • For SWIFT™ Documentation, Application Notes,
    and Design Software, See the TI Website at
    www.ti.com/swift
  • SUPPORTS DEFENSE, AEROSPACE,
    AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Industrial and Car Audio Power Supplies
    • Battery Chargers, High-Power LED Supplies
    • 12-V/24-V Distributed Power Systems

(1) Additional temperature ranges are available - contact factory

Texas Instruments  TPS5430MDDAREP

As a member of the SWIFT™ family of dc/dc regulators, the TPS5430 is a high-output-current pulse-width modulation (PWM) converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the enable (ENA) pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection (OVP) and thermal shutdown. To reduce design complexity and external component count, the TPS5430 feedback loop is internally compensated. The TPS5430 regulates a wide variety of power sources including 24-V buses.

The TPS5430 device is available in a thermally enhanced, easy-to-use 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and the SWIFT Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.