text.skipToContent text.skipToNavigation

TPS54310PWP

3V to 6V Input, 3A Synchronous Step-Down Converter

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $4.16
10-24 $3.75
25-99 $3.50
100-249 $3.14
250-499 $2.93
500-749 $2.55
750-999 $2.21
1000+ $2.16

Features

  • 60-mΩ MOSFET Switches for High Efficiency at
    3-A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.9 V With 1%
    Accuracy
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz,
    or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and
    Thermal Shutdown
  • Integrated Solution Reduces Board Area and
    Total Cost

Texas Instruments  TPS54310PWP

As members of the SWIFT™ family of dc/dc regulators, the TPS54310 low-input-voltage high- output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54310 device is available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high- performance power supply designs to meet aggressive equipment development cycles.