text.skipToContent text.skipToNavigation

TPS54332DDAR

3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode

Packaging

Package | PIN: DDA | 8
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.03
500-749 $0.86
750-999 $0.71
1000+ $0.65

Features

  • 3.5-V to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET Supports
    up to 3.5-A Continuous Output Current
  • High Efficiency at Light Loads With a Pulse-
    Skipping Eco-Mode™
  • Fixed 1-MHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent Current
  • Adjustable Slow-Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency Foldback
    and Thermal Shutdown Protection
  • Available in Thermally Enhanced 8-Pin SOIC
    PowerPAD™ Package
  • Supported by WEBENCH™ Tool
    (http://www.ti.com/lsds/ti/analog/webench/overview.page)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5-V, 12-V and 24-V Distributed Power Systems

All other trademarks are the property of their respective owners

Texas Instruments  TPS54332DDAR

The TPS54332 is a 28-V, 3.5-A non-synchronous buck converter that integrates a low-RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse-skipping Eco-Mode feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during start-up and transient conditions. A cycle-by-cycle current limit scheme, frequency foldback and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54332 is available in an 8-pin SOIC PowerPAD™ package.