text.skipToContent text.skipToNavigation

TPS54340DDA

42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™

Packaging

Package | PIN: DDA | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.47
10-24 $3.12
25-99 $2.92
100-249 $2.61
250-499 $2.44
500-749 $2.12
750-999 $1.84
1000+ $1.80

Features

  • 4.5 V to 42 V (45 V Abs Max) Input Range
  • 3.5 A Continuous Current, 4.5 A Minimum Peak Inductor Current Limit
  • Current Mode Control DC-DC Converter
  • 92-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • 146 µA Operating Quiescent Current
  • 1 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Internal Soft-Start
  • Accurate Cycle-by-Cycle Current Limit
  • Thermal, Overvoltage, and Frequency Foldback Protection
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design with WEBENCH Tools

All trademarks are the property of their respective owners.

Texas Instruments  TPS54340DDA

The TPS54340 is a 42 V, 3.5 A, step down regulator with an integrated high side MOSFET.The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simpleexternal compensation and flexible component selection. A low ripple pulse skip mode reduces the noload supply current to 146 µA. Shutdown supply current is reduced to 1 µA when the enable pin ispulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enablepin. The output voltage start up ramp is internally controlled to provide a controlled start up andeliminate overshoot.

A wide switching frequency range allows either efficiency or external component size tobe optimized. Frequency foldback and thermal shutdown protects internal and external componentsduring an overload condition.

The TPS54340 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.