TPS543C20RVFT

text.skipToContent text.skipToNavigation

TPS543C20RVFT

4-14Vin 40A Stackable Synchronous Step-down SWIFT™ Converter w/ Adaptive Internal Compensation

Packaging

Package | PIN: RVF | 40
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $10.11
10-24 $9.09
25-99 $8.49
100-249 $7.62
250-499 $7.11
500-749 $6.18
750-999 $5.35
1000+ $5.24

Features

  • Internally-Compensated Advanced Current Mode Control 40-A POL
  • Input Voltage Range: 4 V to 14 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated 3/0.9-mΩ Stacked NexFET™ Power Stage With Lossless Low-Side Current Sensing
  • Fixed Frequency - Synchronization to an External Clock and/or Sync Out
  • Pin Strapping Programmable Switching Frequency
    • 300 kHz to 2 MHz for Standalone
    • 300 kHz to 1 MHz forStackable
  • Stack 2× for up to 80 A With Current Share, Voltage Share, and CLK Sync
  • Pin Strapping Programmable Reference from 0.6 V to 1.1 V With 0.5% Accuracy
  • Differential Remote Sensing
  • Safe Start-Up into Prebiased Output
  • High-Accuracy Hiccup Current Limit
  • Asynchronous Pulse Injection (API) and Body Braking
  • 40-pin, 5-mm × 7-mm LQFN Package with 0.5-mm Pitch and Single Thermal Pad
  • Create a Custom Design Using the TPS543C20 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  TPS543C20RVFT

The TPS543C20 employs an internally compensated emulatedpeak-current-mode control, with a clock synchronizable, fixed-frequency modulator for EMI-sensitivePOL. The internal integrator and directly amplifying ramp tracking loop eliminate the need forexternal compensation over a wide range of frequencies thereby making the system design flexible,dense, and simple. Optional API and body braking help improve transient performance bysignificantly reducing undershoot and overshoot, respectively. Integrated NexFET™ MOSFETs with low-loss switching facilitate high efficiency anddeliver up to 40 A in a 5-mm × 7-mmPowerStack™ package with a layout friendly thermal pad. TwoTPS543C20 devices can be stacked together to provide up to80-A point-of-load.