TPS54540DDA

text.skipToContent text.skipToNavigation

TPS54540DDA

42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode

Packaging

Package | PIN: DDA | 8
Temp: S (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $4.05
10-24 $3.64
25-99 $3.40
100-249 $3.05
250-499 $2.85
500-749 $2.48
750-999 $2.14
1000+ $2.10

Features

  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146 µA Operating Quiescent Current and
    2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54540 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  TPS54540DDA

The TPS54540 is a 42 V, 5 A, step down regulator with an integrated high side MOSFET. Thedevice survives load dump pulses up to 45V per ISO 7637. Current mode control provides simpleexternal compensation and flexible component selection. A low ripple pulse skip mode reduces the noload supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin ispulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enablepin. The output voltage start up ramp is internally controlled to provide a controlled start up andeliminate overshoot.

A wide switching frequency range allows either efficiency or external component size tobe optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdownprotects internal and external components during an overload condition.

The TPS54540 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.