TPS54541DPRT

text.skipToContent text.skipToNavigation

TPS54541DPRT

4.5V to 42V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™

Packaging

Package | PIN: DPR | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.21
10-24 $3.79
25-99 $3.54
100-249 $3.17
250-499 $2.96
500-749 $2.58
750-999 $2.23
1000+ $2.19

Features

  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 87-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • UV and OV Power-Good Output
  • Adjustable Soft-Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON with Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54541 with the WEBENCH® Power Designer

Texas Instruments  TPS54541DPRT

The TPS54541 device is a 42-V 5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 152 µA. When the enable pin is pulled low, the shutdown supply current is reduced to 2 µA.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin. The output voltage startup ramp is controlled by the soft-start pin that can also be configured for sequencing and tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.

A wide adjustable switching-frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protect internal and external components during an overload condition.

The TPS54541 device is available in a 10-pin 4-mm × 4-mm WSON package.