TPS54618RTER

text.skipToContent text.skipToNavigation

TPS54618RTER

2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter

Packaging

Package | PIN: RTE | 16
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $3.28
10-24 $2.95
25-99 $2.75
100-249 $2.47
250-499 $2.30
500-749 $2.01
750-999 $1.74
1000+ $1.70

Features

  • Two 12-mΩ (Typical) MOSFETs for High
    Efficiency at 6-A Loads
  • 300-kHz to 2-MHz Switching Frequency
  • 0.8-V ±1% Voltage Reference Over Temperature
    (–40°C to 150°C)
  • Synchronizes to External Clock
  • Adjustable Slow-Start and Sequencing
  • UV and OV Power-Good Output
  • –40°C to 150°C Operating Junction Temperature
    Range
  • Thermally Enhanced 3-mm × 3-mm 16-pin WQFN
  • Pin-Compatible to TPS54418
  • APPLICATIONS
    • Low-Voltage, High-Density Power Systems
    • Point-of-Load Regulation for High-Performance
      DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking, and Optical
      Communications Infrastructure

All other trademarks are the property of their respective owners

Texas Instruments  TPS54618RTER

The TPS54618 device is a full-featured 6-V, 6-A, synchronous step-down current-mode converter with two integrated MOSFETs.

The TPS54618 enables small designs by integrating the MOSFETs, implementing current-mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced WQFN package.

The TPS54618 provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 12-mΩ MOSFETs and 515-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 5.5-µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output-voltage startup ramp is controlled by the slow-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage.

Frequency foldback and thermal shutdown protect the device during an overcurrent condition.

The TPS54618 is supported in the SwitcherPro™ software tool at www.ti.com/switcherpro.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.