TPS54678RTER

text.skipToContent text.skipToNavigation

TPS54678RTER

2.95V to 6V Input, 6A Synchronous Step-Down SWIFT™ Converter with Hiccup Current Limit

Packaging

Package | PIN: RTE | 16
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $3.28
10-24 $2.95
25-99 $2.75
100-249 $2.47
250-499 $2.30
500-749 $2.01
750-999 $1.74
1000+ $1.70

Features

  • Two 12-mΩ (Typical) MOSFETs for High-
    Efficiency 6-A Continuous Output Current
  • 200-kHz to 2-MHz Switching Frequency
  • 0.6-V ±1% Voltage Reference Over Temperature
    (–40°C to 150°C)
  • Synchronizes to External Clock
  • Start-Up With Prebiased Voltage
  • Power Good Output
  • Adjustable Slow Start and Sequencing
  • Cycle-by-Cycle Current Limit and Hiccup Current
    Protection
  • Adjustable Input Voltage UVLO
  • Thermally Enhanced 16-Pin 3-mm × 3-mm WQFN
    (RTE)

Texas Instruments  TPS54678RTER

TPS54678 device is a full-featured 6-V, 6-A, synchronous step-down current mode converter with two integrated MOSFETs.

TPS54678 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced WQFN package.

TPS54678 provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 12-mΩ MOSFETs. Using the enable pin, shutdown supply current is reduced by disabling the device.

The output voltage start-up ramp is controlled by the soft-start pin that can also be configured for sequencing or tracking. Monotonic start-up is achieved with prebiased voltage. Undervoltage lockout can be increased by programming the threshold with a resistor divider on the enable pin. An open-drain power good signal indicates the output is within 93% to 105% of its nominal voltage.

Cycle-by-cycle current limit, hiccup overcurrent protection and thermal shutdown protect the device during an overcurrent condition.