text.skipToContent text.skipToNavigation

TPS54872PWP

8A Active Bus Termination/ DDR Memory DC/DC Converter

Packaging

Package | PIN: PWP | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $8.99
10-24 $8.36
25-99 $8.06
100-249 $7.04
250-499 $6.70
500-749 $6.17
750-999 $5.54
1000+ $5.52

Features

  • Tracks Externally Applied Reference Voltage
  • 30-m MOSFET Switches for High Efficiency at 8-A Continuous Output Source or Sink Current
  • 6% to 90% VI Output Tracking Range
  • Wide PWM Frequency:
       Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • DDR Memory Termination Voltage
    • Active Termination of GTL and SSTL High-Speed Logic Families
    • DAC Controlled High Current Output Stage
    • Precision Point of Load Power Supply

PowerPAD and SWIFT are trademarks of Texas Instruments.

Texas Instruments  TPS54872PWP

As a member of the SWIFT™ family of dc/dc regulators, the TPS54872 low-input voltage high-output current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3.8 V; an internally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54872 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.