text.skipToContent text.skipToNavigation

TPS548B22RVFR

1.5V to 18V Input, 25A SWIFT™ Synchronous Step-Down Converter with Differential Remote Sense

Packaging

Package | PIN: RVF | 40
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.46
10-24 $5.81
25-99 $5.42
100-249 $4.86
250-499 $4.54
500-749 $3.95
750-999 $3.42
1000+ $3.35

Features

  • Conversion Input Voltage Range (PVIN): 1.5 V to 18 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 4.1-mΩ and 1.9-mΩ Power MOSFETs With 25-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External Compensation
  • Adaptive On-Time Control With 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz and 1.05 MHz
  • Temperature Compensated and with Programmable Positive and Negative Current Limit and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • Eco-Mode and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD
  • 7 mm × 5 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS548B22RVFR

The TPS548B22 device is a compact single buck converter with adaptive on-time,D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response,ease-of-use, low external component count, and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-sideon-resistance of 4.1 mΩ and a low-side on-resistance of 1.9 mΩ. The device alsofeatures accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C.Competitive features include: very low external component count, accurate load regulation and lineregulation, output voltage setpoint accuracy, auto-skip or FCCM mode operation, and internalsoft-start control.

The TPS548B22device is available in 7 mm × 5 mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).