text.skipToContent text.skipToNavigation

TPS549A20RVET

1.5V to 20V (4.5V to 25V Bias) Input, 15A SWIFT™ Synchronous Step-Down Converter with PMBus™

Packaging

Package | PIN: RVE | 28
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $7.05
10-24 $6.34
25-99 $5.92
100-249 $5.31
250-499 $4.96
500-749 $4.31
750-999 $3.73
1000+ $3.66

Features

  • Integrated SWIFT 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Available PMBus Adjustments
    • Voltage Margin and Adjustment
    • Soft-StartTime
    • Power-On Delay
    • VDD UVLOLevel
    • Fault Reporting
    • SwitchingFrequency
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3 Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz via PMBus
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH Design Center

Texas Instruments  TPS549A20RVET

The TPS549A20 is a small-sized, synchronous buck converter with anadaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material countfor space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, andan integrated boost switch. Competitive features include very-low external-component count, fastload-transient response, auto-skip mode operation, internal soft-start control, and no requirementfor compensation. The device also features fault report viaPMBus to simplify the power supply design

A forced continuous conduction mode helps meet tight voltage regulation accuracyrequirements for performance DSPs and FPGAs. The TPS549A20 is available in a28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

For all available packages, see the orderable