TPS55160QPWPRQ1

text.skipToContent text.skipToNavigation

TPS55160QPWPRQ1

36-V, 1-A Output, 2-MHz, Synchronous Buck-Boost Converter

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.14
10-24 $3.73
25-99 $3.47
100-249 $3.04
250-499 $2.85
500-749 $2.42
750-999 $2.04
1000+ $1.95

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level C4B
  • 2-V to 36-V Input Voltage Range for VOUT = 5 V
  • 5-V or 12-V Fixed Output Voltage (TPS55165-Q1)
  • Adjustable Output Voltage Options from 5.7 V to
    9 V (TPS55160-Q1 and TPS55162-Q1)
  • Up to 85% Efficiency
  • 1-A Output Current for VOUT = 5 V and VIN ≥ 5.3 V
  • 0.8-A Output Current for VOUT = 5 V and
    VIN ≥ 3.8 V
  • 0.4-A Output Current for VOUT = 5 V and
    VIN ≥ 2.3 V
  • Automatic Transition Between Step-Down and Step-Up Mode
  • Low-Power Mode for Improved Efficiency at Light Load Conditions (TPS55160-Q1 and
    TPS55165-Q1)
  • Device Quiescent Current Less than 15 µA in Low-Power Mode (TPS55160-Q1 and
    TPS55165-Q1)
  • Device Shutdown Current Less than 3 µA
  • Forced Fixed-Frequency Operation at 2 MHz
  • Selectable Spread Spectrum (TPS55160-Q1 and TPS55165-Q1)
  • Wake-up Through IGN With Power-Latch Function
  • Smart Power-Good Output With Configurable Delay Time
  • Overtemperature Protection and Output Overvoltage Protection
  • Available in Easy-to-Use 20-Pin HTSSOP PowerPAD™ Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS55160QPWPRQ1

The TPS5516x-Q1 family of devices is a high-voltage synchronous buck-boost DC-DCconverter. The device provides a stable power-supply output from a wide varying input-power supplysuch as an automotive car battery. The buck-boost overlap control ensures automatic transitionbetween step-down and step-up mode with optimal efficiency. The TPS55165-Q1 output voltage can beset to a fixed level of 5 V or 12 V. The TPS55160-Q1 and TPS55162-Q1 devices have a configurableoutput voltage ranging from 5.7 V to 9 V that is set by an external resistive divider.

Output currents can be as high as 1 A for a normal car battery voltage, and can bemaintained at 0.4 A for lower input voltages, such as those for common battery-cranking profiles.The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controlcircuit using synchronous rectification to obtain maximum efficiency. The switching frequency isset to 2 MHz (typical) which allows for the usage of a small inductor that uses less boardspace.

A selectable spread-spectrum option (TPS55160-Q1 and TPS55165-Q1) helps reduce radiatedelectromagnetic interference (EMI). Internal loop compensation eliminates the need for externalcompensation components. In low-power mode (TPS55160-Q1 and TPS55165-Q1), the device achieves aquiescent current of less than 15 µA which allows an automotive electronic control unit (ECU) tostay in standby mode (for example, listen-to-CAN mode) while achieving OEM quiescent-currentrequirements. The low-power mode can be disabled which forces the converter to operate in fullcontinuous mode at a fixed switching frequency of 2 MHz (typical) for the entire load-currentrange. The maximum average current in the inductor is limited to a typical value of 2 A.

The converter can be disabled to minimize battery drain. Furthermore, the device offers apower-good (PG) pin to indicate when the output rail is less than the specified tolerance. Thedevice also has a power-latch function to allow an external microcontroller unit (MCU) to keep theoutput voltage available for as long as needed.

The device is available in a 20-pin HTSSOP PowerPAD package.