TPS560200QDGKRQ1

text.skipToContent text.skipToNavigation

TPS560200QDGKRQ1

4.5V to 17V Input, 500mA Synchronous Step-Down Converter with Advanced Eco-Mode™

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.33
10-24 $1.19
25-99 $1.10
100-249 $0.96
250-499 $0.89
500-749 $0.74
750-999 $0.61
1000+ $0.56

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Range: Grade 1 –40°C to 125°C
    • HBM ESD Classification: H2
    • CDM ESD Classification: C4B
  • Integrated Monolithic 0.95-Ω High-Side and 0.33-
    Ω Low-Side MOSFETs
  • 500-mA Continuous Output Current
  • Output Voltage Range: 0.8 V to 6.5 V
  • 0.8-V Voltage Reference With ±1.3% Accuracy
    Over Temperature
  • Auto-Skip Advanced Eco-mode™ for High
    Efficiency at Light Loads
  • D-CAP2™ Mode Enables Fast Transient
    Responses
  • No External Compensation Needed
  • 600-kHz Switching Frequency
  • 2-ms Internal Soft-Start
  • Safe Start-Up into Prebiased VOUT
  • Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature
    Range
  • Available in 8-pin MSOP Package

Texas Instruments  TPS560200QDGKRQ1

The TPS560200-Q1 is an 17-V, 500-mA, low-Iq, adaptive on-time D-CAP2 mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 8-pin MSOP package.

The TPS560200-Q1 lets system designers complete the suite of various end-equipment power bus regulators with a cost-effective, low component count and low standby current solution. The main control loop for the device uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-Mode operation at light loads.

The TPS560200-Q1 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 17-V VIN input. The output voltage can be programmed between 0.8 V and 6.5 V. The device also features a fixed 2-ms soft-start time. The device is available in the 8-pin MSOP package.