TPS562200DDCR

text.skipToContent text.skipToNavigation

TPS562200DDCR

17 V Input, 2A Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-mode™

Packaging

Package | PIN: DDC | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.95
10-24 $0.85
25-99 $0.79
100-249 $0.69
250-499 $0.63
500-749 $0.53
750-999 $0.44
1000+ $0.40

Features

  • TPS562200 - 2A converter with Integrated
    122 mΩ and 72 mΩ FETs
  • TPS563200 - 3A converter with Integrated 68 mΩ and 39 mΩ FETs
  • D-CAP2™ Mode Control for Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650 kHz Switching Frequency
  • Advanced Eco-mode™ Pulse-skip
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle-By-Cycle Overcurrent Limit
  • Hiccup-Mode Undervoltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Fixed Soft Start: 1 ms
  • Create a Custom Design with WEBENCH Tools

All trademarks are the property of their respective owners.

Texas Instruments  TPS562200DDCR

The TPS562200 and TPS563200 are simple, easy-to-use, 2 A and 3 A synchronous step-down(buck) converters in 6 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and alsooptimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fasttransient response and supporting both low equivalent series resistance (ESR) output capacitorssuch as specialty polymer and ultra-low ESR ceramic capacitors with no external compensationcomponents.

TPS562200 and TPS563200 operate in Advanced Eco-mode, which maintains high efficiencyduring light load operation. The devices are available in a 6-pin 1.6mm x 2.9mm SOT (DDC) package,and specified from –40°C to 85°C of ambient temperature.