text.skipToContent text.skipToNavigation

TPS5633PWP

High Current Synchronous Buck Controller with 3.3V Output

Packaging

Package | PIN: PWP | 28
Temp:
Carrier: Partial Tube
Qty Price
1-9 $10.62
10-24 $9.56
25-99 $8.93
100-249 $8.00
250-499 $7.47
500-749 $6.50
750-999 $5.63
1000+ $5.51

Features

  • ±1% Reference Over Full Operating Temperature Range
  • Synchronous Rectifier Driver for >90% Efficiency
  • Fixed Output Voltage Options of 1.5 V,
    1.8 V, 2.5 V, and 3.3 V
  • User-Selectable Hysteretic-Type Control
  • Low Supply Current...3 mA Typ
  • 11.4-V to 13-V Input Voltage Range, VCC
  • Power Good Output
  • Programmable Soft-Start
  • Overvoltage/Overcurrent Protection
  • Active Deadtime Control

Texas Instruments  TPS5633PWP

The TPS5615 family of synchronous-buck regulator controllers provides an accurate supply voltage to DSPs. The output voltage is internally set by a resistive divider with an accuracy of 1% over the full operating temperature range. A hysteretic controller with user-selectable hysteresis is used to dramatically reduce overshoot and undershoot caused by load transients. Propagation delay from the comparator inputs to the output drivers is less than 250 ns. Overcurrent shutdown and crossover protection for the output drivers combine to eliminate destructive faults in the output FETs. PWRGD monitors the output voltage and pulls the open-collector output low when the output drops below 93% of the nominal output voltage. An overvoltage circuit disables the output drivers if the output voltage rises 15% above the nominal value. The inhibit pin can be used to control power sequencing. Inhibit and undervoltage lockout assures that the 12-V supply voltage and system supply voltage (5 V or 3.3 V) are within proper operating limits before the controller starts. The output driver circuits include 2-A drivers with internal 8-V gate-voltage regulators that can easily provide sufficient power for today's high-powered DSPs. The high-side driver can be configured either as a ground-referenced driver or as a floating bootstrap driver. The TPS5615 family is available in a 28-pin TSSOP PowerPadTM

PowerPAD is a trademark of Texas Instruments Incorporated.package. It operates over a junction temperature range of 0°C to 125°C.