text.skipToContent text.skipToNavigation

TPS56428DDAR

4.5V to 18V Input, 4-A Synchronous Step-Down Converter with Advanced Eco-mode™

Packaging

Package | PIN: DDA | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.70
10-24 $1.53
25-99 $1.42
100-249 $1.25
250-499 $1.17
500-749 $0.99
750-999 $0.84
1000+ $0.80

Features

  • D-CAP2™ Mode at 650kHz Switching for Fast
    Transient Response, Ceramic Capacitor Support
  • VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.6 V to 7.0 V
  • Advanced Eco-mode for High Light Load
    Efficiency
  • Integrated FETs Optimized for Lower Duty Cycle
    – 68 mΩ (High Side) and 37 mΩ (Low Side)
  • Shutdown Current Less Than 10 µA
  • 1% Initial Reference Voltage Accuracy
  • Soft Start with Pre-Bias Output Support
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Fixed Soft Start : 1.0ms

Texas Instruments  TPS56428DDAR

The TPS56428 is a D-CAP2 mode synchronous buck converter which is optimized for various power bus regulation needs with a cost effective, low component count, low standby current solution.

The D-CAP2 mode control provides a fast transient response with no external compensation components. This adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-mode operation at light loads. Advanced Eco-mode™ maintains higher efficiency during lighter load conditions than traditional skip mode.

The TPS56428 also has a proprietary circuit to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18 V VIN input and its output voltage can be programmed between 0.6V and 7.0V. The device also features a fixed 1-ms soft start and a power-good output.

The TPS56428 is available in 8-pin SOIC-8 and 14-pin QFN packages designed to operate over the ambient temperature range of –40°C to 85°C.